MVP8 and MVP12 | Murrelektronik

MVP8 and MVP12

Extention modules for connecting digital sensors and actuators

Murrelektronik's IO-Link-Hubs

With IO-Link hubs, you can easily connect multiple digital sensors and actuators to a single IO-Link master port using a standard sensor cordset.

In combination with Murrelektronik’s IO-Link masters, MVK Pro and IMPACT67 Pro, the IO-Link hubs help to minimize downtimes in machines and systems. Individual channel diagnostics are automatically transmitted to the control system. No configuration required. If an error occurs, only the affected channel of the hub is switched off. The new, multifunctional DIO models with up to 16 channels give you maximum flexibility.

  • Up to 16 multifunctional DIO channels for universal use.
  • Up to 2 A per output.
  • M12 and M8 models.
  • Maximum channel specific error detection (simple and detailed) in the event of faults.
  • Extended channel diagnostics.
  • Real time power data monitoring.
  • Supports the Common Profile Identification and Diagnosis (I&D).
  • Fast, uncomplicated changeover to IO-Link via preconfigured plug & play models – in addition to configurable hubs.
  • Module ID option for tool change applications.
  • Supports COM3 – the fastest IO-Link data transfer rate.
  • Firmware updates can be performed through IO-Link’s (standardized) BLOB transfer.
  • Proven, fully potted and robust plastic housing (IP65 and IP67 rated).

This website uses cookies to ensure you get the best experience on our website. By continuing to browse the site you are agreeing to our use of cookies. Find out more here.

Hello
Always available!
We take care of your questions...