MVK Metal Safety Fieldbus Module | Murrelektronik
Oops, an error occurred! Code: 20250518201755201380b1

MVK Metal Safety

Fieldbus Module for Active Safety Technology

Protection for Man and Machine

Safety is very important in automotive applications. MVK Metal Safety fieldbus modules are a very interesting active safety technology solution. MVK Metal Safety allows for installations to meet Safety Integrity Level 3 (according to IEC 61508 and IEC 62061) and Performance Level e (according to EN ISO 13849-1).  MVK Metal Safety is available with your choice of just inputs or with both inputs and outputs.

Less Wiring, More Diagnostics

  • Short I/O cables to actuators and sensors
  • M12 and Push/Pull connections
  • Avoids wiring errors
  • Comprehensive diagnostics
  • Resistant metal housing and rugged design
Diagnostics
Discrepancy Time
IP67 Rated
PROFINET/PROFIsafe
Rugged
Safe Addresses
Safety with Opposite Polarity between Channels
Visual Support
Murrelektronik diagnostics pictogram
Comprehensive Diagnostic Options

Each channel can be individually monitored for possible failures such as overload, sensor short circuit or wire break. In the event of a failure, an LED will come on at the affected port. Additionally, a message is sent to the control.

Compensating Time Delays

If an input port is used with two channels, this may cause time delays, for example by different sensors. These delays can be compensated by an adjustable discrepancy time.

Murrelektronik ip rated pictogram
Resistant to Environmental Forces

The unit is dust-tight, tamper-proof and protected against temporary immersion which is defined as spending up to 30 minutes in water that's 1m deep.

Murrelektronik profinet profisafe pictogram
A Safe Fieldbus Protocol

PROFIsafe is a safety-related expansion of the PROFINET fieldbus protocol and it transfers safety-related data. This fieldbus protocol is a standard in industrial applications. This means: you can continue to use an already existing communication structure, which saves wiring and installation time.

Fully Potted Housing with Protective Coating

The one-piece zinc die-cast housing has a protective finish to protect from welding applications. The modules is both weld spark resistant and IP67 rated. The fully potted housing makes the module vibration resistant (vibration 15 g, shock 60 g)  and suitable for applications in harsh industrial environments.

ProfiNET Safety Configurations

Safety-related components have their own addresses within a ProfiNET system. MVK Metal Safety allows you to set the address via three easily accessible rotary switches.

Failures are immediately detected

MVK Metal Safety has a separate and parameterizable clock signal. Cross circuits caused by pinched cables or ground faults are immediately detected.

Murrelektronik visual support pictogram
Yellow Stands for Safety

The yellow contact carriers, light rings and label plates let you know at a glance that this module is a safety module.

You might also be interested in

Career
Join our team!
Newsletter
Always up to date!
Always available!
We take care of your questions...