MVK Metal IP67 Fieldbus Modules | Murrelektronik
Oops, an error occurred! Code: 20250511204240dd1ef4a9

MVK Metal

IP67 Rated Fieldbus Modules

Designed for Applications in Harsh Industrial Environments

IP67 rated fieldbus modules are an important component of machine and system installations. They replace complex parallel wiring, saving space in the cabinet. Due to its mechanical properties, MVK Metal is designed for applications in harsh industrial environments.

Less Wiring, More Diagnostics

  • Short I/O cables to valves and sensors
  • Pluggable connections
  • Avoids wiring errors
  • Comprehensive diagnostics
  • Don’t look for errors, find them
  • Resistant metal housing and rugged design
  • Shock and vibration resistant
Diagnostics
Fast Start-Up
IP67 Rated
Isochronous Real Time
Rugged
Single Channel Switch Off
Murrelektronik diagnostics pictogram
Comprehensive Diagnostic Options

Each channel can be individually monitored for possible failures such as overload, sensor short circuit or wire break. In the event of a failure, an LED will come on at the affected port. Additionally, a message is sent to the control.

Murrelektronik fast start up pictogram
Faster Tool Changes

The PROFINET fast start up (FSU) technique allows short start up times. The modules are ready for operation in less than 500 ms. This is an important feature for robot applications where tools are frequently changed.

Murrelektronik ip rated pictogram
Resistant to Environmental Forces

The unit is dust-tight, tamper-proof and protected against temporary immersion which is defined as spending up to 30 minutes in water that's 1m deep.

For Real Time Sensors

PROFINET Isochronous Realtime (IRT) is used to transfer data packages with update times of 250 µs and a jitter accuracy of less than 1 µs. This is an ideal solution for applications with real time sensors and is suitable for the integration of motion drives.

Fully Potted Housing with Protective Coating

The one-piece zinc die-cast housing has a protective finish to protect from welding applications. The modules is both weld spark resistant and IP67 rated. The fully potted housing makes the module vibration resistant (vibration 15 g, shock 60 g)  and suitable for applications in harsh industrial environments.

Targeted Reaction to Short Circuits

If an input or output short circuits, only the affected channel is shut off. Adjacent inputs and outputs remain functional. The shut down channel is indicated by a red LED and a message is sent to the control.

You might also be interested in

Career
Join our team!
Newsletter
Always up to date!
Always available!
We take care of your questions...