Our website is available in multiple languages. Visiting your country's website provides you with the most relevant information. Would you like to switch?
November 10, 2021
穆尔电子通过防护等级为IP67的MVK Pro和IMPACT67 Pro现场总线模块扩展了其IO-Link产品组合。此强大的模块提供了自我诊断功能,并为每个端口提供了4A输出电流。适用于所有通用协议,也可以独立于现场总线使用。
The market for robotics and other automatic handling systems is growing rapidly. This is just like electrical automation. The key question is: How can these systems be installed…
Murrelektronik's MVK Fusion hybrid fieldbus modules unite three elementary functions of installation technology: discrete I/O, safety I/O, and IO-Link. This clever 3-in-1 solution…
Murrelektronik is one of the leading companies in automation technology and covers a broad spectrum. The product range currently comprises around 50,000 main products, which are…