The next generation IO-Link
pure.IO provides the simplest and most effective entry into the world of IO-Link. With its new generation of IO-Link masters and IO-Link I/O modules, Murrelektronik is setting new standards in efficiency, flexibility, and diagnostic capabilities.
1) ULTRA-COMPACT & ENVIRONMENTALLY FRIENDLY: Robust plastic housing (glued) with IP65 protection rating
2) AUTO CONFIGURATION: on every channel
3) MULTIPROTOCOL: PROFINET, EtherNet/IP, and EtherCAT, IIoT (REST API & MQTT) and WebUI
4) INNOVATIVE DIAGNOSTICS: 360° visibility, full process transparency, and easy diagnostics thanks to corner LEDs and three status LEDs per port
Compact design meets maximum flexibility and intelligent diagnostics.
The powerful portfolio of IO-Link masters and IO-Link I/O modules is the ideal solution for standard applications, e.g., in packaging and intralogistics.
The pure.IO portfolio impresses with its new, patented, and innovative housing:
360° transparency: Thanks to integrated, newly developed diagnostics, you maintain a complete overview of the module status and the entire process sequence.
Compact and flexible: With their minimal size and low weight, the modules are ultra-compact, lightweight, and versatile.
Sustainable: Thanks to the glued housing, the components can be separated and recycled. The slim design saves space, material, and energy, especially when mounted on moving plant components.
With Murrelektronik, power and fieldbus can still be daisy-chained as usual. The new pure.IO IO-Link I/O modules now also enable IO-Link to be daisy-chained, opening up new possibilities for decentralized installation.
No port loss. Greater range. Maximum flexibility.
Daisy chain of IO-Link, power, and fieldbus
Up to 256 I/Os per master
Up to 40 m connection length thanks to IO-Link extension port (2x 20 m)
Plug & play – no configuration or parameterization necessary
Less cabling and installation work
Versatile installation options and maximum flexibility
Lower costs
Fast diagnosis and easy maintenance