Modlink MSDD Front Panel Interfaces | Murrelektronik
Oops, an error occurred! Code: 2025051110430727ff2cc4

Modlink® MSDD

Front Panel Interfaces

Connection to the Outside World

Modlink MSDD interfaces provide convenient access to the controls when diagnostics or service work is necessary. The cabinet door stays closed so your machine or installation can maintain the recommended protection class. Which makes sure the components in your cabinet are unaffected by the elements in the environment.

We will laser your text or logo on the Modlink MSDD at no charge (for any number of parts)

The Modlink MSDD service interfaces are situated in an easily visible location on the switch cabinet. They are perfect for attaching system labels, barcodes, and warnings. It is no longer necessary to install additional signs. Dealers and rack cabinet manufacturers can advertise by using the area as a prominent position for their logo.

How to Customize Modlink MSDD (PDF)

Modular Design for Worldwide Applications

  • Doors stay closed for diagnostics and service
  • Protect cabinet components & maintain safety regulations during service
  • Over 100,000 insert & frame combinations
  • Interface with embedded RCBO
  • All international outlets
  • Wide range of data connectors
  • Perfect for global applicationswith country-specific solutions
  • Certified according to cURus
  • UL Type Rating 1, 4, 4x, 12, and 13
Easily closed
Good Mechanics
Lid Options
Murrelektronik easily closed pictogram
Simple to use

Modlink MSDD is closed with the turn of a 3mm double bit key. A snap in knob is also available.

Integrated spring

An integrated spring keeps the lid of the Modlink MSDD open at a 30° angle.  This makes it possible to see whether or not the lid has been left open.

Choices to Meet Your Needs

Both single and double Modlink MSDD frames are available with your choice of a transparent, silver or fiberglass-reinforced lid.

You might also be interested in

Career
Join our team!
Newsletter
Always up to date!
Always available!
We take care of your questions...