Flexible automation systems that support you in the installation of photovoltaic systems – for example, for weather stations, tracker controls, or power converters.
Reliable weather data acquisition
Optimal control of trackers
Solid and reliable installation solutions for inverters
Connecting the sensors takes a lot of time.
The shortage of skilled workers is a challenge.
Setup and commissioning take a considerable amount of time.
Spare parts are needed all over the world.
Weather data is essential for operation and insurance claims.
Vario-X combines intelligent weather data collection with precise tracker control – for maximum efficiency on every square meter. The result: optimal yield and sustainable yield increases for ground-mounted PV systems.
The powerful, switch cabinet-free Vario-X system transmits the certified weather data to the SCADA system and stores it in a tamper-proof database.
Easily connect certified sensors
Easy installation with pre-assembled cables
Configure instead of program
Secure data, valid for the certification of weather events
The Vario-X system offers a powerful industrial PC. In addition to the PLC runtime environment, it offers the option of using a Linux environment. This allows additional tasks to be performed, such as centralizing the control of trackers by running the tracker manufacturer's software.
Cabinet-free all-in-one system
Communication with the trackers via radio or serial (e.g., ZigBee, LoraWan, ...)
Alarm logging, calculation of tracker positions, communication with weather station
Communication with SCADA, database, IIoT, etc.
The power converter cabling optimizes internal cabling, low-voltage power distribution, and communication. It includes:
Flexible isolating, safety, and autotransformers
Power supplies and transformers
Electronic fuses
Switches
Cabling for sensors, actuators, communication, energy, and solenoid valves