Optocouplers | Murrelektronik

Optocouplers

Optoelectronic Components

Millions of Switching Cycles Without Any Wear

Optocouplers are used to combine different signal levels or to isolate one signal from another. They provide a optoelectronic signal transfer between input and output, and therefore, they never wear out.

Product Features

  • Made to last
  • No mechanical wear
  • No contact bounce times
  • Shortest switching times
  • Low input power
  • Silent operation
  • Small width:up to 10 A switching current - only 6.2 mm wide
  • Models with switching frequencies of up to 500 kHz
  • Resistant to shock and vibrations
  • Resistant to EMC interference
Connection Technology
Status-LED
Worldwide Applications
Variety of Options

Many different connection methods are available including screw terminals, spring clamp terminals or the time saving push-in spring clamp terminals. This variety makes to possible to find the best solution for your application.

Murrelektronik status led pictogram
Information at a Glance

With integrated LEDs for status indication and easy diagnostics.

Murrelektronik worldwide applications pictogram
Comprehensive approvals

MB Redundancy modules have worldwide approvals. This is very important for companies working internationally.

You might also be interested in

Hello
Newsletter
Always available!
We take care of your questions...