The Murrelektronik Cloud is here | Murrelektronik

May 13, 2019

Using Data to Your Advantage

The Murrelektronik Cloud is here and it’s ideal for using machine and plant data smartly. Murrelektronik’s nexogate device is your interface to the industrial field.

Murrelektronik Nexogate

A lot of people in a company can benefit from process data including the management, maintenance, programmers and service personnel… Data is used for different purposes such as adapting production, adjusting scheduling and organizing maintenance work.

The Murrelektronik Cloud keeps users up-to-date with the precise information they need. Data can be accessed online via a dashboard from any mobile device, anywhere, any time. You can also define the type of information sent to teams in advance. This allows the production planner, for example, to receive information on a plant's output, while the temperature of servomotors is displayed to the maintenance team.

When problematic conditions arise during the production process the speed of response crucial to contain the situation and avoid expensive downtimes. Prepare for these conditions in advance by setting threshold values for key figures in the dashboard. If the figures are outside of the defined minimum or maximum limits, an email or encrypted message is sent directly to the user's cell phone, allowing them to quickly react to the situation.

Data Transfer Made Easy

The device carrying the data from the industrial field into the cloud is Murrelektronik's nexogate. The compact control cabinet component is integrated into the communication system (Ethernet or PROFINET) and transmits data via the mobile network to the Murrelektronik Cloud. The advantage of this method is that the transfer takes place independent of the IT-infrastructure. If relevant, users can still also transfer information via the LAN connection into their own cloud system.

Expert Advice from Murrelektronik

When setting up our Cloud and integrating the nexogate device into an automation concept, the application consulting engineers from Murrelektronik are here to provide valuable support – from the initial idea to setup and far beyond.

Quick reaction time

“A wide variety of data is collected in machines and plants. Using it smartly will give you a competitive advantage. We make it easy with our Murrelektronik Cloud and nexogate device. They provide transparency that lets you react quickly and plan ahead. It simplifies predictive maintenance.”

- Bianca Schoch, cloud expert at Murrelektronik

Downloads

The latest news from our company

A Perfect System to Monitor Current

Mico Pro is Murrelektronik's innovative 24 VDC current monitoring system. The modular design makes it possible to create systems that fit the application perfectly – which adds...

Learn more

The next level of decentralization

Murrelektronik creates connections: from the sensor-actuator level onto the machine via the controller and now also into the cloud. Our solutions put us at the forefront of...

Learn more

Decentralized Automation Solutions

Advanced electrical installation concepts connect all sensors and actuators in machines or systems to the controller or cloud solution in the most economical way. The key to the...

Learn more

This website uses cookies to ensure you get the best experience on our website. By continuing to browse the site you are agreeing to our use of cookies. Find out more here.

Hello
Always available!
We take care of your questions...