LogiCap®: Logic Distributor | Murrelektronik

November 27, 2018

LogiCap®: Logic Distributors Reduce Costly PLC Inputs

The LogiCap® from Murrelektronik turns basic distributor modules into powerful decision-makers and helps reduce costs by saving the need for costly PLC inputs.

The LogiCap® from Murrelektronik

Signals from several sensors often need to be interconnected in machines and systems to provide reliable information about the status of a given machine. Here you can either opt for a bus system that entails a correspondingly high level of investment and requires specific know-how, or you can route these sensor signals into the control cabinet. However, this entails three serious disadvantages. Firstly: You need to reserve a sufficient number of PLC inputs or IP20 input modules. Secondly: Signal processing takes place in the control unit, which involves a lot of programming as well as longer signal run-times. Thirdly: The amount of wiring required is immense.

That’s why it makes sense to perform the logical comparison of sensor signals directly next to the process. We make this process extremely easy with LogiCap® from Murrelektronik: The logic cap is plugged onto standard passive distributor basic modules from Murrelektronik with four, six or eight ports, linking up to 16 input signals. Depending on the programming, monitoring takes place in the logic cap and therefore on location to ensure that the logical condition setting is achieved and that an output can be switched. This information can be transmitted directly to the control unit. Alternatively, the logic distributor can also be routed to any desired input in the fieldbus system, even with an unshielded M12 cable.

In total, nine pre-defined logic links (AND, OR as well as XOR) can be set in the LogiCap® by turning a potentiometer. This enables flexibility. In this process - depending on the application - every single input can be disabled by DIP switch without the cumbersome bridge connectors need for conventional logic distributors. The LogiCap® is equipped with diagnostic LEDs that signal whenever the operating voltage rises above or drops below defined limits, or a certain logic condition is reached as well as if there is a short circuit on an output.

The LogiCap® provides the machine and system builder with a variety of settings and the possibility to connect a wide range of basic distributor modules, achieving maximum flexibility at an optimum price-performance ratio.

Downloads

The latest news from our company

Cube67: Decentralization at its best

The Cube system from Murrelektronik is a modular field bus system for on-machine installation concepts. It’s engineered flexibly to be the optimal solution for any application –...

Learn more

Safety relays for all applications

Optimum protection for humans and machine is important. That is why safety technology is now a high priority in the construction of machinery and plant. MIRO SAFE+ safety relays...

Learn more

Multi-Colored Light Effects

The EMERGENCY STOP and RESET buttons from Murrelektronik are integrated in electronic installations using preconfigured M12 standard cables. A time-saving solution that reduces the...

Learn more

This website uses cookies to ensure you get the best experience on our website. By continuing to browse the site you are agreeing to our use of cookies. Find out more here.

Hello