Murrelektronik

You are here: Murrelektronik – stay connected / News / Product news / Detail page

Product news

Dec 01, 2017

MASI20: An especially affordable way to connect signals to a control system

The MASI installation solution, the Murrelektronik AS-Interface system, allows the simple and inexpensive integration of IO signals into higher order control systems. MASI supports extremely flexible installation concepts in control cabinets and in the field, without the need to adhere to rigid topologies.

Murrelektronik now presents a new and especially compact generation of MASI20 control cabinet modules with an innovative new design and an outstanding value for the money: They offer an especially affordable way to integrate signals into a control system.

The MASI20 control cabinet modules are only 19 mm wide, which saves space in the cabinet. They have been optimized for use in terminal boxes with a depth of 120 mm. The 28 push-in terminals are situated on the front and are easily accessible for their connection.

AS-Interface and AUX power are bridged internally. No interruption results from the removal of a module. The models with semiconductor outputs are suitable as passively safe solutions reaching performance level d (K3 functionality). Illuminated numeric displays convey clear IO diagnostics.

MASI20 in the Online Catalogue

Downloads