Murrelektronik

You are here: Home / Field Active / MVK

MVK

Compact I/O modules for tough environments

Fieldbus modules with IP67 protection are a main component of the machine, replacing complex wired, and thus expensive, terminal boxes. The fieldbus replaces conventional parallel wiring. This saves a lot of space in the control cabinet. The best place for modules is close to the process. They establish the connections from sensors and actuators to the controls via preterminated cables.

In comparison to conventional wiring technology, assembly, commissioning and servicing times are significantly shortened, lowering the costs of installation and maintenance. Fully encapsulated fieldbus modules in metal housings are particularly robust and thus ideal for use in rugged conditions in mechanical engineering and plant construction. Endurance paired with water-tightness are the keywords in these environments.

Robust Versatile capabilities for extreme demands through tough metal housing. No condensation, resistant to dew formation.
Vibration Proof Safe even when subjected to continuous vibration.
Enduring Increased life in caustic media through surface treatment.
Liquid-tight Suitable for use under the direct application of coolants and lubricants.
Safe TÜV-certified I/O modules with safe outputs for use in safety circuits up to Category 3.

All MVK fieldbus modules – with comprehensive information, data sheets, specifications and downloads can be found here:

Product category in online shop

For more information

Downloads

Brochures, COMPACT Flyers and more information about Murrelektronik products

more