February 01, 2010
They are compact and efficient: Exact8 distribution boxes from Murrelektronik make it possible to connect a maximum number of signals in the smallest space possible! The new generation of distribution boxes features extremely slim components: The two-row distribution boxes have a width of only 30 mm.Now, Exact8 distribution boxes are also available with PUR/PVC connection cables. This approved cable material combines high abrasion resistance with low costs. PUR/PVC connection cables are equally suitable for stationary and flexible installations. Furthermore, they are a great option for a vast number of C-track applications (2 million bending cycles with a bend radius of 12x cable diameter)! The Exact8 distributors are available with molded home-run cables, pluggable caps for tool-free mounting, and M12 central connections – all models included in the PUR/PVC connection technology.
Exact8 distribution boxes are a perfect solution offering a wide range of product types: They are available with four to ten sockets, each as a three-pole or four-pole version. The inline mounting holes enable numerous installation options which is so useful for installations with small space requirements. The Exact8 housing material is an innovation in the field of M8 distribution boxes: It consists of a durable, solid PUR casing. This guarantees high shock and vibration resistance as well as dependability you know and trust from Murrelektronik.