You are here: Home / News / The latest news / Profibus connector
THE LATEST NEWS

Murrelektronik springs into the future

August 17, 2009

Not just the blockbuster of the summer, transformers are another innovative product from Murrelektronik! "Retighten screws before machine start-up," a sentence that is found in many control cabinets, is a thing of the past because Murrelektronik transformers are now available with spring clamp terminals.

Screw terminals loosen over time and have to be retightened. To avoid these extra efforts and costs, Murrelektronik now has transformer models with spring clamps. This is the latest addition to their successful transformer product range. Fitters that rely on spring clamp connection technology have many advantages: once properly installed, a safe and permanent connection is ensured, even in high-vibration environments and during transport.

The Murrelektronik transformer product range is even more dynamic because they offer the choice between screw terminals and spring clamp terminals. Their transformers are certified, suitable for universal applications, and easy to install – and all these features are included in the standard product. Murrelektronik is the right place for special requirements such as unusual voltages, extraordinary frame sizes or special mounting options – they have experience developing customized transformer solutions.