You are here: Home / News / The latest news / Cube20
THE LATEST NEWS

New! Exact8 with M12 connection

August 15, 2009

Murrelektronik's Exact8 distribution boxes make it possible to connect a maximum number of signals in a very small space. The advantage of these distribution boxes in a slim, 30 mm double row design is that they feature additional inline assembly holes. This allows many mounting options. This makes Exact8 especially suitable for installations with small space requirements.

Exact8 distribution boxes are available with molded cable, with pluggable cap, or the completely new M12 cable connection! These choices offer additional options for plant installations. 8-pole and 12-pole cables can be connected interchangeably. Murrelektronik offers a comprehensive M12 program: connectors with open-ended wires, connection cables, flange plug connectors and much more.

A very handy installation tool is Murrelektronik's torque wrench. It does not only help connect cables more quickly but also avoids sore fingers. This ensures a consistent quality of the connections.