You are here: Home / News / The latest news / Exact8 with PUR/PVC
THE LATEST NEWS

A clean solution - Plug connectors for Food & Beverage

April 14, 2008

In the food & beverage industry performance demands are high regarding hygiene, cleanliness and corrosion protection of the products and components installed. Therefore, stainless steel is the main material used in installations for the production of food and beverages. This allows fulfilling the requirements of high protection classes and durability.

Murrelektronik offers a wide range of connectors meeting the high demands of the food and beverage industry.

All Murrelektronik connectors are based on proven technology. The metal parts of the connectors designed for the “Food & Beverage” industry have been replaced by stainless steel, ensuring high corrosion protection. The encapsulation in light color makes it easy to notice dirt and mold. Plugs and cables are made of a plastic material that fulfills all demands of the food and beverage industry.

For applications in areas where high pressure cleaners are used Murrelektronik recommends the extremely rugged connector M12 Steel. It has a stainless steel housing, can be washed down with acidic and caustic cleaning agents, and is suitable for a temperature range up to 105° C (220° F). These features make it suitable even for the toughest requirements.