You are here: Home / News / The latest news / MASI68
THE LATEST NEWS

Maximum flexibility and optimum light yield with Modlight70

April 17, 2008

Maximum flexibility to select and combine any color – this is the outstanding feature of the new Murrelektronik Modlight70 LED signal tower. Thanks to the modular design concept signal elements in five colors can be conveniently combined. Two different single tone alarms are already integrated in the base units.

The modules of the Modlight70 signal tower can be conveniently connected via notched contacts. The LEDs are available in red, amber, green, blue, and white and the wiring terminals are colored accordingly. This makes identification easy and allows fast assembly. Pre-assembly and stocking of special components is no longer required.

A patented double reflector system and the use of high-intensity LEDs provide extremely high light yield. The innovative LED technology has significant benefits compared to conventional incandescent bulbs; the LEDs are robust against machine vibrations and during their service life of 100,000 hours they require no maintenance. During the same period bulbs would have to be replaced several times. Furthermore, LEDs help to save energy and are environmentally friendly. Their power consumption is much lower than that of conventional bulbs.

The two integrated tone alarms (buzzers) have adjustable volume. The high frequency signal stands out clearly from the constant noise level in the industrial environment.

The Murrelektronik Modlight70 signal tower has a base unit with a height of 16 cm. Therefore, no additional components as e.g. mounting feet are needed. The enclosure fulfils IP65 protection. CE, UL, and cUL approvals allow worldwide use.

A magnetic base with pluggable connection for fast disassembly for transport and for correct assembly of the installation complements the program.