March 29, 2010
Impact67 is the perfect fieldbus solution for basic applications that need to be cost-effective. The modules feature pluggable connections, diagnostic options and IP67 tested seals making them excellent cost-effective solutions.There is an ongoing trend to remove confusing clusters of input and output connectors from control cabinets. Electrical engineers are looking for better fieldbus solutions. This is where Murrelektronik comes in: a continual pioneer in decentralization solutions. Some good examples are the modular and flexible Cube67 system or the robust MVK Metal distribution box. These are components that sell themselves with detailed diagnostic options and multifunctional ports. And they also reduce installation efforts and costs.
Murrelektronik provides the right solution for applications that need to meet basic machine installation requirements without any special demands. Impact67 is the module for any decentralization that focuses on cost-effectiveness. These inexpensive fieldbus modules provide basic functions with pluggable connections, diagnostic options and IP67 tested seals.
This makes Impact67 the perfect choice for an electrical engineer whose objective is minimizing costs while maintaining digital inputs and outputs under ordinary conditions. Impact67 can be used in many different applications: in the plant engineering field (logistics, waste treatment, palletizing), in non-cutting metal industry (sheet metal working, robotics, wood processing), and in the transfer and materials-handling industry.
Impact67 is available for the fieldbus protocols Profibus, ProfiNet, EtherCat, CanOpen, DeviceNet, and EtherNet/IP.