April 17, 2007
Compact as never before - Exact8 distributors can route a maximum number of signals in the smallest possible space. Components in the new generation of M8 distributors have an ultra-slim design. The double-row distributors are only 30 millimeters wide.
The Exact8 family has a large number of variants. The range covers 4-way to 10-way distributors in 3- and 4-pole versions. They are available with permanently encapsulated power cord or with a hood that is quick to fit and connect without the use of tools. The distributor is available in kit form or as single components. Preterminated hoods and standard cord lengths of 3, 5, 10 and 15 meters greatly reduce installation time. The benefits of such a large variant diversity mean that you can always find the right distributor for every application.
Many Exact8 customers fit the distributor base module directly on the machine. The mating part is integrated in the switch cabinet. To commission the Exact8 distributor, just plug it together and the machine is up and running. The plug system also has decisive benefits when it comes to servicing or transportation. Since there are two mounting holes drilled „inline“ at the top and sides of Exact8 distributors, they offer a wide range of installation options. This is a highly practical solution in situations where space is at a premium.
New to M8 is the Exact8 housing material which is fully PUR-encapsulated. This material is well known for its excellent properties and guarantees users of the distributors a high level of protection against shock, vibration, and failure.