Murrelektronik

You are here: Home / Industries / Logistics / Refrigerated and frozen logistics

Logistics:

Solutions for Refrigerated and Frozen Logistics

The rugged M12 Steel connector made of stainless steel is perfectly suitable for temperature ranges from -40 to +105° C. Special connection cables made of PUR and Santoprene material have been developed for applications in the food and beverage industry.

M12 Steel

Example of use

Installation time reduced by 80%

Many actuators and sensors are installed in logistics and materials handling systems and a lot of...  more